Configure
  • Outside diameter(φ)
  • Main Body Height t(mm)
  • Size(mm)
  • D=bore(mm)
  • D2(mm)
  • H1(Nm)
  • T=bore depth(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Knurled knobs Form E, with reamed bush, without cap (06266)

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Outside diameter

(φ)

Main Body Height t

(mm)

Size

(mm)

D=bore

(mm)

D2

(mm)

H1

(Nm)

T=bore depth

(mm)

Minimum order quantity
40
30
1
6
16.5
13
10
1 pieces
50
35
2
8
18
15
14
1 pieces
63
40
3
10
22
17
14
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.48 €
( 2.95 € )
4 working days
3.37 €
( 4.01 € )
4 working days
4.86 €
( 5.78 € )
4 working days

More Information

Basic information

· Secure handling due to ergonomically shaped knurled knob

· Application fields: machine, plant and fixture construction, toolmaking

· Versatile application possibilities

· Various colours available