Palm grips DIN 6335 grey cast iron, Form L, with external thread (06160) (Part Numbers)

Palm grips DIN 6335 grey cast iron, Form L, with external thread (06160)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form L: with external thread

· Version: vibratory ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06160-606X15
06160-606X20
06160-606X25
06160-606X30
06160-606X40
06160-606X50
06160-608X20
06160-608X25
06160-608X30
06160-608X40
06160-608X50
06160-610X20
06160-610X25
06160-610X30
06160-610X40
06160-610X50
06160-612X20
06160-612X30
06160-612X40
06160-612X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Main Body Outer Diameter D
(φ)
D2
(mm)
H=Height
(mm)
L=thread length
(mm)

7.98 €

1 4 Days M632122015

8.06 €

1 4 Days M632122020

8.09 €

1 4 Days M632122025

8.13 €

1 4 Days M632122030

8.28 €

1 4 Days M632122040

8.36 €

1 4 Days M632122050

8.86 €

1 4 Days M840142520

9.11 €

1 4 Days M840142525

9.14 €

1 4 Days M840142530

9.19 €

1 4 Days M840142540

9.30 €

1 4 Days M840142550

11.84 €

1 4 Days M1050183220

11.87 €

1 4 Days M1050183225

11.94 €

1 4 Days M1050183230

12.05 €

1 4 Days M1050183240

12.12 €

1 4 Days M1050183250

12.36 €

1 4 Days M1263204020

12.42 €

1 4 Days M1263204030

12.64 €

1 4 Days M1263204040

12.75 €

1 4 Days M1263204050

Loading...

  1. 1

Basic information

Main Body Material Other Component material Stainless steel Form L
Main material Grey cast iron

Tech Support