Grey cast iron palm grips, plastic coated conForms to DIN 6335, Form C (06161)

Grey cast iron palm grips, plastic coated conForms to DIN 6335, Form C (06161)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form C: blind hole

· Colours: orange and black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06161-108
06161-110
06161-112
06161-116
06161-208
06161-210
06161-212
06161-216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Main colour
(mm)
D=bore
(mm)
D2
(mm)
H=Height
(mm)
H3 T=bore depth
(mm)
T1
(mm)

4.75 €

1 4 Days 40orange81426141518

6.35 €

1 4 Days 50orange101834201821

7.15 €

1 4 Days 63orange122042252225

11.26 €

1 4 Days 80orange162552302832

4.75 €

1 4 Days 40black81426141518

6.35 €

1 4 Days 50black101834201821

7.15 €

1 4 Days 63black122042252225

11.26 €

1 4 Days 80black162552302832

Loading...

  1. 1

Basic information

Main Body Material Other Form C Main material Grey cast iron

Tech Support