Star grips similar to DIN 6336, stainless steel, Form C, blind hole (06194) (Part Numbers)

Star grips similar to DIN 6336, stainless steel, Form C, blind hole (06194)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors

· For manually adjusting assemblies, machines and aggregates

· Form C: blind hole

· Version: polished or abrasive blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06194-332062
06194-332063
06194-340082
06194-340083
06194-350102
06194-350103
06194-363122
06194-363123
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Outer Diameter D
(φ)
Surface finish body D=bore
(mm)
D2
(mm)
H=Height
(mm)
H3 T=bore depth
(mm)
T1
(mm)

9.69 €

1 4 Days 32polished61221101215

8.72 €

1 4 Days 32blasted61221101215

12.39 €

1 4 Days 40polished81426131518

11.16 €

1 4 Days 40blasted81426131518

16.30 €

1 4 Days 50polished101834171821

14.66 €

1 4 Days 50blasted101834171821

21.10 €

1 4 Days 63polished122042212225

19.00 €

1 4 Days 63blasted122042212225

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Form C

Tech Support