Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06194-432062 |
06194-432063 |
06194-440082 |
06194-440083 |
06194-450102 |
06194-450103 |
06194-463122 |
06194-463123 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Surface finish body | D2 (mm) | D6 (mm) | H=Height (mm) | H3 | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.76 € | 1 | 4 Days | M6 | 32 | polished | 12 | 6.4 | 21 | 10 | 11 | ||
9.67 € | 1 | 4 Days | M6 | 32 | blasted | 12 | 6.4 | 21 | 10 | 11 | ||
13.58 € | 1 | 4 Days | M8 | 40 | polished | 14 | 8.4 | 26 | 13 | 14 | ||
12.23 € | 1 | 4 Days | M8 | 40 | blasted | 14 | 8.4 | 26 | 13 | 14 | ||
17.58 € | 1 | 4 Days | M10 | 50 | polished | 18 | 10.5 | 34 | 17 | 18 | ||
15.83 € | 1 | 4 Days | M10 | 50 | blasted | 18 | 10.5 | 34 | 17 | 18 | ||
22.29 € | 1 | 4 Days | M12 | 63 | polished | 20 | 13 | 42 | 21 | 22 | ||
20.07 € | 1 | 4 Days | M12 | 63 | blasted | 20 | 13 | 42 | 21 | 22 |
Loading...
Main Body Material | Stainless Steel | Form | D |
---|
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Surface finish body
D2(mm)
D6(mm)
H=Height(mm)
H3
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes