Configure
  • D
  • Outside diameter(φ)
  • Main Body Height t(mm)
  • H2
  • Component material
  • Surface finish component
  • D2(mm)
  • T=thread depth(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Star grips, plastic, Form K, with clamping force intensifier and tapped bush (06210-10)

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

D

Outside diameter

(φ)

Main Body Height t

(mm)

H2

Component material

Surface finish component

D2

(mm)

T=thread depth

(mm)

Minimum order quantity
M6
32
31
21
Steel
Blue-passivated
24
22
1 pieces
M8
40
35
23
Steel
Blue-passivated
25
22
1 pieces
M10
50
42
27
Steel
Blue-passivated
30
27
1 pieces
M12
63
47
28
Steel
Blue-passivated
35
27
1 pieces
M6
32
31
21
Stainless steel
Bright
24
22
1 pieces
M8
40
35
23
Stainless steel
Bright
25
22
1 pieces
M10
50
42
27
Stainless steel
Bright
30
27
1 pieces
M12
63
47
28
Stainless steel
Bright
35
27
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
19.14 €
( 22.78 € )
4 working days
19.65 €
( 23.38 € )
4 working days
21.85 €
( 26.00 € )
4 working days
23.53 €
( 28.00 € )
4 working days
25.71 €
( 30.59 € )
4 working days
26.41 €
( 31.43 € )
4 working days
29.61 €
( 35.24 € )
4 working days
30.79 €
( 36.64 € )
4 working days

More Information

Basic information

· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring