Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06220-11408124X25
Main Body Type | Polygon | D | M8 | Length(mm) | 25 |
---|---|---|---|---|---|
Main Body Material | Other | Outside diameter(φ) | 40 | Main Body Height t(mm) | 25 |
H3 | 13 | Main material | Thermoplastic | Component material | Steel |
Main colour | Graphite black RAL 9011 | Form | L | D8(mm) | 18 |
L=thread length(mm) | 25 |
This page is Star grips antistatic similar to DIN 6336, external thread, Form L (06220), part number 06220-11408124X25.
You can find the detail information about specifications and dimensions on part number 06220-11408124X25.