Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06702-14006X15 |
06702-14008X20 |
06702-15008X20 |
06702-15010X25 |
06702-16210X25 |
06702-24006X20 |
06702-24008X20 |
06702-25008X20 |
06702-25010X30 |
06702-26210X30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material | D3 (mm) | H=Height (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1.08 € | 1 | 4 Days | M6 | 40 | Steel | 14 | 22 | 15 | ||
1.13 € | 1 | 4 Days | M8 | 40 | Steel | 14 | 22 | 20 | ||
1.60 € | 1 | 4 Days | M8 | 50 | Steel | 18 | 28 | 20 | ||
1.63 € | 1 | 4 Days | M10 | 50 | Steel | 22 | 28 | 25 | ||
2.03 € | 1 | 4 Days | M10 | 62 | Steel | 22 | 35 | 25 | ||
1.56 € | 1 | 4 Days | M6 | 40 | Stainless steel | 12 | 22 | 20 | ||
1.77 € | 1 | 4 Days | M8 | 40 | Stainless steel | 12 | 22 | 20 | ||
2.21 € | 1 | 4 Days | M8 | 50 | Stainless steel | 15 | 28 | 20 | ||
3.86 € | 1 | 4 Days | M10 | 50 | Stainless steel | 15 | 28 | 30 | ||
4.49 € | 1 | 4 Days | M10 | 62 | Stainless steel | 18 | 35 | 30 |
Loading...
Main Body Material | Other | Main colour(mm) | black | Form | L |
---|---|---|---|---|---|
Main material | Duroplast |
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Component material
D3(mm)
H=Height(mm)
L=thread length(mm)
Filter by standard shipping days
Optional Attributes