Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Component material | Component colour | D2 (mm) | H=Height (mm) | H1 (Nm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.68 € | 1 | 4 Days | M6 | 32 | Stainless steel | bright | 16 | 22.5 | 11 | 10 | ||
6.68 € | 1 | 4 Days | M6 | 32 | Stainless steel | bright | 16 | 22.5 | 11 | 15 | ||
6.68 € | 1 | 4 Days | M6 | 32 | Stainless steel | bright | 16 | 22.5 | 11 | 20 | ||
6.76 € | 1 | 4 Days | M6 | 32 | Stainless steel | bright | 16 | 22.5 | 11 | 35 | ||
7.78 € | 1 | 4 Days | M8 | 32 | Stainless steel | bright | 16 | 22.5 | 11 | 15 | ||
8.03 € | 1 | 4 Days | M8 | 32 | Stainless steel | bright | 16 | 22.5 | 11 | 25 | ||
8.45 € | 1 | 4 Days | M6 | 40 | Stainless steel | bright | 20 | 28 | 14 | 15 | ||
8.64 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 20 | 28 | 14 | 15 | ||
8.64 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 20 | 28 | 14 | 20 | ||
8.64 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 20 | 28 | 14 | 25 | ||
8.80 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 20 | 28 | 14 | 30 | ||
8.80 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 20 | 28 | 14 | 35 | ||
9.14 € | 1 | 4 Days | M8 | 40 | Stainless steel | bright | 20 | 28 | 14 | 45 | ||
9.30 € | 1 | 4 Days | M10 | 40 | Stainless steel | bright | 20 | 28 | 14 | 30 | ||
10.35 € | 1 | 4 Days | M8 | 50 | Stainless steel | bright | 25 | 35 | 17.5 | 15 | ||
10.43 € | 1 | 4 Days | M8 | 50 | Stainless steel | bright | 25 | 35 | 17.5 | 25 | ||
10.52 € | 1 | 4 Days | M10 | 50 | Stainless steel | bright | 25 | 35 | 17.5 | 20 | ||
10.61 € | 1 | 4 Days | M10 | 50 | Stainless steel | bright | 25 | 35 | 17.5 | 30 | ||
10.68 € | 1 | 4 Days | M10 | 50 | Stainless steel | bright | 25 | 35 | 17.5 | 40 | ||
11.40 € | 1 | 4 Days | M10 | 50 | Stainless steel | bright | 25 | 35 | 17.5 | 50 | ||
13.83 € | 1 | 4 Days | M12 | 60 | Stainless steel | bright | 30 | 37 | 18.5 | 30 | ||
13.92 € | 1 | 4 Days | M12 | 60 | Stainless steel | bright | 30 | 37 | 18.5 | 40 | ||
13.99 € | 1 | 4 Days | M12 | 60 | Stainless steel | bright | 30 | 37 | 18.5 | 50 | ||
3.74 € | 1 | 4 Days | M6 | 32 | Steel | blue-passivated | 16 | 22.5 | 11 | 10 | ||
3.74 € | 1 | 4 Days | M6 | 32 | Steel | blue-passivated | 16 | 22.5 | 11 | 15 | ||
3.74 € | 1 | 4 Days | M6 | 32 | Steel | blue-passivated | 16 | 22.5 | 11 | 20 | ||
3.82 € | 1 | 4 Days | M6 | 32 | Steel | blue-passivated | 16 | 22.5 | 11 | 35 | ||
3.82 € | 1 | 4 Days | M8 | 32 | Steel | blue-passivated | 16 | 22.5 | 11 | 15 | ||
3.82 € | 1 | 4 Days | M8 | 32 | Steel | blue-passivated | 16 | 22.5 | 11 | 25 | ||
4.35 € | 1 | 4 Days | M6 | 40 | Steel | blue-passivated | 20 | 28 | 14 | 15 | ||
4.46 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 20 | 28 | 14 | 15 | ||
4.46 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 20 | 28 | 14 | 20 | ||
4.46 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 20 | 28 | 14 | 25 | ||
4.46 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 20 | 28 | 14 | 30 | ||
4.54 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 20 | 28 | 14 | 35 | ||
4.54 € | 1 | 4 Days | M8 | 40 | Steel | blue-passivated | 20 | 28 | 14 | 45 | ||
4.54 € | 1 | 4 Days | M10 | 40 | Steel | blue-passivated | 20 | 28 | 14 | 30 | ||
5.40 € | 1 | 4 Days | M8 | 50 | Steel | blue-passivated | 25 | 35 | 17.5 | 15 | ||
5.40 € | 1 | 4 Days | M8 | 50 | Steel | blue-passivated | 25 | 35 | 17.5 | 25 | ||
5.56 € | 1 | 4 Days | M10 | 50 | Steel | blue-passivated | 25 | 35 | 17.5 | 20 | ||
5.64 € | 1 | 4 Days | M10 | 50 | Steel | blue-passivated | 25 | 35 | 17.5 | 30 | ||
5.75 € | 1 | 4 Days | M10 | 50 | Steel | blue-passivated | 25 | 35 | 17.5 | 40 | ||
5.84 € | 1 | 4 Days | M10 | 50 | Steel | blue-passivated | 25 | 35 | 17.5 | 50 | ||
7.22 € | 1 | 4 Days | M12 | 60 | Steel | blue-passivated | 30 | 37 | 18.5 | 30 | ||
7.30 € | 1 | 4 Days | M12 | 60 | Steel | blue-passivated | 30 | 37 | 18.5 | 40 | ||
7.41 € | 1 | 4 Days | M12 | 60 | Steel | blue-passivated | 30 | 37 | 18.5 | 50 |
Loading...
Main Body Material | Other | Main colour(mm) | black | Form | L |
---|---|---|---|---|---|
Main material | Duroplast |
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Component material
Component colour
D2(mm)
H=Height(mm)
H1(Nm)
L=thread length(mm)
Filter by standard shipping days
Optional Attributes