Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06853-3206 |
06853-4008 |
06853-5010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | Size (mm) | D2 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.88 € | 1 | 4 Days | M6 | 32 | 1 | 15 | 17 | 12 | 9 | ||
2.43 € | 1 | 4 Days | M8 | 40 | 2 | 18 | 20.5 | 14.5 | 11 | ||
3.20 € | 1 | 4 Days | M10 | 50 | 3 | 20 | 25 | 18 | 14 |
Loading...
Main Body Material | Other | Component material | Steel | Form | K |
---|---|---|---|---|---|
Main material | Thermoplastic |
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
Size(mm)
D2(mm)
H=Height(mm)
H1(Nm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes