Configure
  • D
  • Main Body Material
  • Outside diameter(φ)
  • Main Body Height t(mm)
  • Steel code
  • D6(mm)
  • T=thread depth(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Ball knobs stainless steel or aluminium DIN 319 Form C with thread (06247)

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Part number list

Number of items

D

Main Body Material

Outside diameter

(φ)

Main Body Height t

(mm)

Steel code

D6

(mm)

T=thread depth

(mm)

Minimum order quantity
M4
Aluminum
16
15
-
8
7.2
1 pieces
M4
Stainless Steel
16
15
1.4301
8
7.2
1 pieces
M5
Aluminum
20
18
-
12
9.1
1 pieces
M5
Stainless Steel
20
18
1.4301
12
9.1
1 pieces
M6
Aluminum
25
22.5
-
15
11
1 pieces
M6
Stainless Steel
25
22.5
1.4301
15
11
1 pieces
M8
Aluminum
32
29
-
18
14.5
1 pieces
M8
Stainless Steel
32
29
1.4301
18
14.5
1 pieces
M10
Aluminum
40
37
-
22
18
1 pieces
M10
Stainless Steel
40
37
1.4301
22
18
1 pieces
M12
Aluminum
50
46
-
28
21
1 pieces
M12
Stainless Steel
50
46
1.4301
28
21
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
4.46 €
( 5.31 € )
4 working days
6.24 €
( 7.43 € )
4 working days
4.55 €
( 5.41 € )
4 working days
6.87 €
( 8.18 € )
4 working days
6.36 €
( 7.57 € )
4 working days
10.10 €
( 12.02 € )
4 working days
9.16 €
( 10.90 € )
4 working days
15.06 €
( 17.92 € )
4 working days
13.18 €
( 15.68 € )
4 working days
26.63 €
( 31.69 € )
4 working days
19.09 €
( 22.72 € )
4 working days
41.73 €
( 49.66 € )
4 working days

More Information

Basic information

· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Different thread sizes

· Form C: thread