Ball knobs smooth DIN 319 enhanced, Form C, with molded thread (06250)

Ball knobs smooth DIN 319 enhanced, Form C, with molded thread (06250)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06250-11604
06250-11605
06250-11606
06250-116041
06250-116051
06250-12005
06250-12006
06250-120051
06250-120061
06250-12506
06250-12508
06250-125061
06250-125081
06250-13008
06250-130081
06250-13208
06250-13210
06250-132081
06250-13508
06250-13510
06250-135101
06250-14008
06250-14010
06250-14012
06250-140081
06250-140101
06250-14510
06250-14512
06250-15010
06250-15012
06250-150101
06250-150121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D Outside diameter
(φ)
Main Body Height t
(mm)
Main colour D6
(mm)
T=thread depth
(mm)

0.51 €

1 4 Days M41615Black86

0.51 €

1 4 Days M51615Black87.5

0.55 €

1 4 Days M61615Black89

0.68 €

1 4 Days M41615Red86

0.68 €

1 4 Days M51615Red87.5

0.54 €

1 4 Days M52018Black127.5

0.54 €

1 4 Days M62018Black129

0.77 €

1 4 Days M52018Red127.5

0.77 €

1 4 Days M62018Red129

0.65 €

1 4 Days M62523Black159

0.65 €

1 4 Days M82523Black1512

0.83 €

1 4 Days M62523Red159

0.83 €

1 4 Days M82523Red1512

1.06 €

1 4 Days M83028Black1612

1.37 €

1 4 Days M83028Red1612

0.80 €

1 4 Days M83229Black1812

0.80 €

1 4 Days M103229Black1815

1.20 €

1 4 Days M83229Red1812

1.20 €

1 4 Days M83633Black1718

1.20 €

1 4 Days M103633Black1715

1.68 €

1 4 Days M103633Red1715

1.46 €

1 4 Days M84037.5Black2012

1.46 €

1 4 Days M104037.5Black2015

1.46 €

1 4 Days M124037.5Black2018

2.11 €

1 4 Days M84037.5Red2012

2.11 €

1 4 Days M104037.5Red2015

2.01 €

1 4 Days M104543Black2015

2.01 €

1 4 Days M124543Black2018

2.33 €

1 4 Days M105048Black2215

2.33 €

1 4 Days M125048Black2818

3.26 €

1 4 Days M105048Red2215

3.26 €

1 4 Days M125048Red2818

Loading...

  1. 1

Basic information

Main Body Type Round shape Main Body Material Other Main material Duroplast
Form C Form-Type Moulded thread

Tech Support