Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06250-42005 |
06250-42506 |
06250-42508 |
06250-43208 |
06250-43210 |
06250-44010 |
06250-44012 |
06250-45012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Outer Diameter D (φ) | D=bore (mm) | D6 (mm) | H=Height (mm) | T=bore depth (mm) | |
---|---|---|---|---|---|---|---|---|---|
1.99 € | 1 | 4 Days | 20 | 5 | 12 | 18 | 13 | ||
1.82 € | 1 | 4 Days | 25 | 6 | 15 | 23 | 16 | ||
1.82 € | 1 | 4 Days | 25 | 8 | 15 | 23 | 15 | ||
2.26 € | 1 | 4 Days | 32 | 8 | 18 | 29 | 15 | ||
2.26 € | 1 | 4 Days | 32 | 10 | 18 | 29 | 20 | ||
3.19 € | 1 | 4 Days | 40 | 10 | 20 | 37.5 | 20 | ||
3.19 € | 1 | 4 Days | 40 | 12 | 20 | 37.5 | 23 | ||
5.04 € | 1 | 4 Days | 50 | 12 | 28 | 48 | 20 |
Loading...
Main Body Material | Other | Component material | Steel | Main colour(mm) | black |
---|---|---|---|---|---|
Form | L | Form-Type | clamping sleeve | Main material | Duroplast |