Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06251-05 |
06251-06 |
06251-08 |
06251-061 |
06251-081 |
06251-10 |
06251-12 |
06251-101 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | Main Body Outer Diameter D (φ) | D3 (mm) | L1=Handle length (mm) | T min. | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1.16 € | 1 | 4 Days | M5 | 20 | 12 | 30 | 18 | 15 | ||
1.57 € | 1 | 4 Days | M6 | 25 | 15 | 38 | 18 | 19 | ||
2.15 € | 1 | 4 Days | M8 | 30 | 18 | 46 | 18 | 16 | ||
1.16 € | 1 | 4 Days | M6 | 20 | 12 | 30 | 18 | 18 | ||
1.55 € | 1 | 4 Days | M8 | 25 | 15 | 38 | 18 | 18 | ||
2.64 € | 1 | 4 Days | M10 | 35 | 21 | 53 | 21 | 19 | ||
2.64 € | 1 | 4 Days | M12 | 35 | 21 | 53 | 21 | 21 | ||
2.15 € | 1 | 4 Days | M10 | 30 | 18 | 46 | 21 | 18 |
Loading...
Main Body Material | Other | Main colour(mm) | black | Main material | Duroplast |
---|
Configure
Basic Attributes
Mounting Section Diameter d(mm) and/or Diameter
Main Body Outer Diameter D(φ)
D3(mm)
L1=Handle length(mm)
T min.
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes