Wing grips for hexagon socket screws (06133)

Wing grips for hexagon socket screws (06133)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Especially for use with ISO 4762 screws

· Colours: black, grey and red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06133-050
06133-060
06133-080
06133-0505
06133-0506
06133-0605
06133-0606
06133-0805
06133-0806
06133-100
06133-1005
06133-1006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Height t
(mm)
Main colour A=Handle length
(mm)
D1
(mm)
for SK screw
(mm)

1.30 €

1 4 Days 7Black2612M5

1.34 €

1 4 Days 8Black3013.5M6

1.77 €

1 4 Days 10Black3817M8

1.30 €

1 4 Days 7Grey2612M5

1.30 €

1 4 Days 7Red2612M5

1.34 €

1 4 Days 8Grey3013.5M6

1.34 €

1 4 Days 8Red3013.5M6

1.77 €

1 4 Days 10Grey3817M8

1.77 €

1 4 Days 10Red3817M8

1.77 €

1 4 Days 12.5Black4520M10

1.77 €

1 4 Days 12.5Grey4520M10

1.77 €

1 4 Days 12.5Red4520M10

Loading...

  1. 1

Basic information

Main Body Type Special Type Main Body Material Other Main material Thermoplastic

Tech Support