T-grips with external thread (06649)

T-grips with external thread (06649)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Advantage: high manual tightening forces possible

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06649-24005X15
06649-25005X15
06649-25005X20
06649-26006X20
06649-26006X25
06649-27108X20
06649-27108X30
06649-27110X20
06649-27110X30
06649-28010X30
06649-28012X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

1.06 €

1 4 Days M540131330.52015

1.74 €

1 4 Days M5501514241615

1.74 €

1 4 Days M5501514241620

1.97 €

1 4 Days M660171631.52320

1.97 €

1 4 Days M660171631.52325

2.62 €

1 4 Days M87119.520361920

2.93 €

1 4 Days M87119.520361930

3.19 €

1 4 Days M107119.520361920

3.34 €

1 4 Days M107119.520361930

3.89 €

1 4 Days M1080262639.52630

4.60 €

1 4 Days M1280262639.52640

Loading...

  1. 1

Basic information

Main Body Material Other Component material Steel Component colour galvanised
Main colour(mm) black Form L Main material Thermoplastic

Tech Support