Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06652-1110624
Mounting Section Diameter d(mm) and/or Diameter | M6 | Main Body Material | Other | Component material | Steel |
---|---|---|---|---|---|
Component colour | blue-passivated | Main colour(mm) | graphite black RAL 9011 | Form | K |
A=Handle length(mm) | 50 | B=Width(mm) | 5 | D2(mm) | 14 |
H=Height(mm) | 24 | H1(Nm) | 11.5 | T=thread depth(mm) | 10 |
Main material | Thermoplastic |
This page is Wing grips antistatic with internal thread (06652), part number 06652-1110624.
You can find the detail information about specifications and dimensions on part number 06652-1110624.