Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06652-1100624
Mounting Section Diameter d(mm) and/or Diameter | M6 | Main Body Material | Other | Component material | Brass |
---|---|---|---|---|---|
Component colour | bright | Main colour(mm) | graphite black RAL 9011 | Form | K |
A=Handle length(mm) | 28 | B=Width(mm) | 13 | H=Height(mm) | 15 |
T=thread depth(mm) | 9 | Main material | Thermoplastic |
This page is Wing grips "Miniwing" antistatic with internal thread (06652), part number 06652-1100624.
You can find the detail information about specifications and dimensions on part number 06652-1100624.