Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07126-180085 |
07126-180105 |
07126-180125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Diameter d(mm) and/or Diameter | |
---|---|---|---|---|---|
82.34 € | 1 | 4 Days | M8 | ||
82.34 € | 1 | 4 Days | M10 | ||
82.34 € | 1 | 4 Days | M12 |
Loading...
Main Body Material | Other | Main Body Outer Diameter D(φ) | 80 | Component material | Stainless steel |
---|---|---|---|---|---|
Component colour | electropolished | D2(mm) | 29.2 | H=Height(mm) | 53.5 |
H1(Nm) | 31 | T=thread depth(mm) | 13 | Torque(mm) | 5 |
Main material | Thermoplastic |