Screw stop adjustable (K0820) (K0820.06)

Screw stop adjustable (K0820) K0820.06

Product Details:

Manufacturer part number: K0820.06

Brand: KIPP

Price: 12.36

Delivery time: 4 Days


Technical Data:

D: 30 mm

E: 10 mm

A: - mm

A=Length: 30 mm

B=Height: 44 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0820.06

Part Number
K0820.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
E
(mm)
A
(mm)
A=Length
(mm)
B=Height
(mm)
C
(mm)
F=Screw Weight
(kg)

12.36 €

1 4 Days 3010-304437M60.0213

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 adjustable Item Screw stop
RoHS true

This page is Screw stop adjustable (K0820), part number K0820.06.
You can find the detail information about specifications and dimensions on part number K0820.06.

Variation of this product

Part Number
K0820.08
K0820.10
K0820.12
K0820.16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
E
(mm)
A
(mm)
A=Length
(mm)
B=Height
(mm)
C
(mm)
F=Screw Weight
(kg)

16.07 €

1 4 Days 4013-405648M80.0454

18.84 €

1 4 Days 5017-507060M100.0947

24.44 €

1 4 Days 601960-8472M120.1565

37.33 €

1 4 Days 802480-11296M160.3575

Tech Support