Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1532.31430050 |
K1532.31440050 |
K1532.31850065 |
K1532.31860065 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H=Height (mm) | L2 (mm) | BN=Slot width (mm) | D2=Outside diameter (mm) | D4=Fastening hole | H4=Height (mm) | L6 (mm) | L9=T-slot distance (mm) | NB= No. across | NL=No. lengthwise | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,053.40 € | 1 | 4 Days | 50 | 150 | 14 | 300 | M12 | 23 | 250 | 75 | 2 | 2 | 22.0000 | ||
1,739.95 € | 1 | 4 Days | 50 | 250 | 14 | 400 | M12 | 23 | 350 | 75 | 4 | 4 | 36.0000 | ||
2,377.05 € | 1 | 4 Days | 65 | 300 | 18 | 500 | M16 | 30 | 450 | 100 | 4 | 4 | 74.0000 | ||
3,675.40 € | 1 | 4 Days | 65 | 400 | 18 | 600 | M16 | 30 | 550 | 100 | 4 | 4 | 110.0000 |
Loading...
Main material | GJL300 | Version 1 | with T-slot | Version 2 | round |
---|---|---|---|---|---|
Form | C | Item | Baseplate | RoHS | true |
Configure
Basic Attributes
H=Height(mm)
L2(mm)
BN=Slot width(mm)
D2=Outside diameter(mm)
D4=Fastening hole
H4=Height(mm)
L6(mm)
L9=T-slot distance(mm)
NB= No. across
NL=No. lengthwise
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes