Confirmed
  • L1(mm)
  • D1=Pin diameter(mm)
  • D2=Thread
  • for Art. No.
  • Size
  • H min.(mm)
  • L max.(mm)
  • T min.(mm)
  • Weight(kg)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Positioning cones, Steel, for centring units (K1627) (K1627.3)

    Part number:

    K1627.3
    Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    K1627.3

    L1

    (mm)

    D1=Pin diameter

    (mm)

    D2=Thread

    for Art. No.

    Size

    H min.

    (mm)

    L max.

    (mm)

    T min.

    (mm)

    Weight

    (kg)

    Minimum order quantity
    18
    10
    M8
    03152-11-3
    3
    21
    35
    18
    0.0484
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    47.08 €
    ( 56.03 € )
    4 working days

    More Information

    Basic information

    · Extremely high repeat accuracy of <0.003 mm

    · No tilting when joining

    · Not sensitive to dirt and splinters

    · Easy handling

    Part number has been confirmed