Cam-action indexing plungers with stop, Form D, with grip cap and nut (K1674) (Part Numbers - CAD Download)

Cam-action indexing plungers with stop, Form D, with grip cap and nut (K1674)
· Turning the grip through 180° retracts the indexing pin.

· 180° stop with rotation in one direction.

· Optionally available with coloured plastic grip caps

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1674.1070820186
K1674.1070820187
K1674.1070820188
K1674.1071016
K1674.10710162
K1674.107101616
K1674.107101684
K1674.107101686
K1674.107101687
K1674.107101688
K1674.10710201
K1674.1071020116
K1674.107102012
K1674.1071020184
K1674.1071020186
K1674.1071020187
K1674.1071020188
K1674.10712201
K1674.1071220116
K1674.107122012
K1674.1071220184
K1674.1071220186
K1674.1071220187
K1674.1071220188
K1674.2070410
K1674.20704102
K1674.207041016
K1674.207041084
K1674.207041086
K1674.207041087
K1674.207041088
K1674.2070510
K1674.2070512
K1674.20705102
K1674.207051016
K1674.20705122
K1674.207051084
K1674.207051086
K1674.207051087
K1674.207051088
K1674.207051216
K1674.207051284
K1674.207051286
K1674.207051287
K1674.207051288
K1674.2070610
K1674.2070612
K1674.20706102
K1674.2070616
K1674.207061016
K1674.20706122
K1674.20706162
K1674.207061084
K1674.207061086
K1674.207061087
K1674.207061088
K1674.207061216
K1674.207061284
K1674.207061286
K1674.207061287
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour Version 2 D=Locking pin diameter
(mm)
D1
(mm)
D2
(mm)
SW1
(mm)
SW2
(mm)
Weight
(kg)

21.26 €

1 4 Days 20.58.51272.351.33060202.3signal green RAL 6032left8M20x1.52020300.143

21.26 €

1 4 Days 20.58.51272.351.33060202.3traffic blue RAL 5017left8M20x1.52020300.143

21.26 €

1 4 Days 20.58.51272.351.33060202.3light grey RAL 7035left8M20x1.52020300.143

18.62 €

1 4 Days 16.671062.841.52635152.8black grey RAL 7021left10M161616240.078

18.62 €

1 4 Days 16.671062.841.52635152.8orange RAL 2004left10M161616240.078

18.62 €

1 4 Days 16.671062.841.52635152.8colza yellow RAL 1021left10M161616240.078

18.62 €

1 4 Days 16.671062.841.52635152.8traffic red RAL 3020left10M161616240.078

18.62 €

1 4 Days 16.671062.841.52635152.8signal green RAL 6032left10M161616240.078

18.62 €

1 4 Days 16.671062.841.52635152.8traffic blue RAL 5017left10M161616240.078

18.62 €

1 4 Days 16.671062.841.52635152.8light grey RAL 7035left10M161616240.078

21.26 €

1 4 Days 20.58.51272.351.33060202.8black grey RAL 7021left10M20x1.52020300.143

21.26 €

1 4 Days 20.58.51272.351.33060202.8colza yellow RAL 1021left10M20x1.52020300.143

21.26 €

1 4 Days 20.58.51272.351.33060202.8orange RAL 2004left10M20x1.52020300.143

21.26 €

1 4 Days 20.58.51272.351.33060202.8traffic red RAL 3020left10M20x1.52020300.143

21.26 €

1 4 Days 20.58.51272.351.33060202.8signal green RAL 6032left10M20x1.52020300.143

21.26 €

1 4 Days 20.58.51272.351.33060202.8traffic blue RAL 5017left10M20x1.52020300.143

21.26 €

1 4 Days 20.58.51272.351.33060202.8light grey RAL 7035left10M20x1.52020300.143

21.26 €

1 4 Days 20.58.51272.351.33060203black grey RAL 7021left12M20x1.52020300.148

21.26 €

1 4 Days 20.58.51272.351.33060203colza yellow RAL 1021left12M20x1.52020300.148

21.26 €

1 4 Days 20.58.51272.351.33060203orange RAL 2004left12M20x1.52020300.148

21.26 €

1 4 Days 20.58.51272.351.33060203traffic red RAL 3020left12M20x1.52020300.148

21.26 €

1 4 Days 20.58.51272.351.33060203signal green RAL 6032left12M20x1.52020300.148

21.26 €

1 4 Days 20.58.51272.351.33060203traffic blue RAL 5017left12M20x1.52020300.148

21.26 €

1 4 Days 20.58.51272.351.33060203light grey RAL 7035left12M20x1.52020300.148

15.26 €

1 4 Days 10.94.9639.526.3151481black grey RAL 7021right4M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481orange RAL 2004right4M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481colza yellow RAL 1021right4M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481traffic red RAL 3020right4M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481signal green RAL 6032right4M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481traffic blue RAL 5017right4M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481light grey RAL 7035right4M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481.3black grey RAL 7021right5M101010170.019

15.57 €

1 4 Days 12.95.7848.431.1191551.3black grey RAL 7021right5M121212190.031

15.26 €

1 4 Days 10.94.9639.526.3151481.3orange RAL 2004right5M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481.3colza yellow RAL 1021right5M101010170.019

15.57 €

1 4 Days 12.95.7848.431.1191551.3orange RAL 2004right5M121212190.031

15.26 €

1 4 Days 10.94.9639.526.3151481.3traffic red RAL 3020right5M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481.3signal green RAL 6032right5M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481.3traffic blue RAL 5017right5M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481.3light grey RAL 7035right5M101010170.019

15.57 €

1 4 Days 12.95.7848.431.1191551.3colza yellow RAL 1021right5M121212190.031

15.57 €

1 4 Days 12.95.7848.431.1191551.3traffic red RAL 3020right5M121212190.031

15.57 €

1 4 Days 12.95.7848.431.1191551.3signal green RAL 6032right5M121212190.031

15.57 €

1 4 Days 12.95.7848.431.1191551.3traffic blue RAL 5017right5M121212190.031

15.57 €

1 4 Days 12.95.7848.431.1191551.3light grey RAL 7035right5M121212190.031

15.26 €

1 4 Days 10.94.9639.526.3151481.8black grey RAL 7021right6M101010170.019

15.57 €

1 4 Days 12.95.7848.431.1191551.8black grey RAL 7021right6M121212190.031

15.26 €

1 4 Days 10.94.9639.526.3151481.8orange RAL 2004right6M101010170.019

18.62 €

1 4 Days 16.671062.841.52635151.8black grey RAL 7021right6M161616240.074

15.26 €

1 4 Days 10.94.9639.526.3151481.8colza yellow RAL 1021right6M101010170.019

15.57 €

1 4 Days 12.95.7848.431.1191551.8orange RAL 2004right6M121212190.031

18.62 €

1 4 Days 16.671062.841.52635151.8orange RAL 2004right6M161616240.074

15.26 €

1 4 Days 10.94.9639.526.3151481.8traffic red RAL 3020right6M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481.8signal green RAL 6032right6M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481.8traffic blue RAL 5017right6M101010170.019

15.26 €

1 4 Days 10.94.9639.526.3151481.8light grey RAL 7035right6M101010170.019

15.57 €

1 4 Days 12.95.7848.431.1191551.8colza yellow RAL 1021right6M121212190.031

15.57 €

1 4 Days 12.95.7848.431.1191551.8traffic red RAL 3020right6M121212190.031

15.57 €

1 4 Days 12.95.7848.431.1191551.8signal green RAL 6032right6M121212190.031

15.57 €

1 4 Days 12.95.7848.431.1191551.8traffic blue RAL 5017right6M121212190.031

Loading...

Basic information

Main material steel Component material polypropylene Form D
Version 1 with stop Item Cam-Action Indexing Plungers Locknut with locknut
Surface finish body black oxidised PL Edelstahl false RoHS true

Tech Support