Indexing plungers Steel or Stainless Steel, with Plastic eyelet grip, Form B (K2047)

Indexing plungers Steel or Stainless Steel, with Plastic eyelet grip, Form B (K2047)
· Grip form with good haptics

· Controlled actuation in pull direction

· Inexpensive version

· High stability

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2047.0204080
K2047.020408084
K2047.0204081
K2047.020408184
K2047.0215100
K2047.021510084
K2047.0215101
K2047.021510184
K2047.0226120
K2047.022612084
K2047.0226121
K2047.022612184
K2047.0238160
K2047.023816084
K2047.0238161
K2047.023816184
K2047.1204080
K2047.1204081
K2047.120408084
K2047.120408184
K2047.1215100
K2047.1215101
K2047.121510084
K2047.121510184
K2047.1226120
K2047.1226121
K2047.122612084
K2047.122612184
K2047.1238160
K2047.1238161
K2047.123816084
K2047.123816184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material A
(mm)
B
(mm)
D=pin diameter
(mm)
D1=Thread L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Tightening torque max.
(Nm)
Travel S
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour Size Steel code SW1
(mm)
SW2
(mm)
Weight
(kg)

7.74 €

1 4 Days steel205.34M844.51523.813241261black grey RAL 70210-8130.015

7.74 €

1 4 Days steel205.34M844.51523.813241261traffic red RAL 30200-8130.015

7.74 €

1 4 Days steel205.34M8x144.51523.813241261black grey RAL 70210-8130.015

7.74 €

1 4 Days steel205.34M8x144.51523.813241261traffic red RAL 30200-8130.015

8.30 €

1 4 Days steel256.75M1052.21728.515751261.3black grey RAL 70211-10170.025

8.30 €

1 4 Days steel256.75M1052.21728.515751261.3traffic red RAL 30201-10170.025

8.30 €

1 4 Days steel256.75M10x152.21728.515751261.3black grey RAL 70211-10170.025

8.30 €

1 4 Days steel256.75M10x152.21728.515751261.3traffic red RAL 30201-10170.025

8.87 €

1 4 Days steel3086M1261.72034171561581.8black grey RAL 70212-12190.05

8.87 €

1 4 Days steel3086M1261.72034171561581.8traffic red RAL 30202-12190.05

8.87 €

1 4 Days steel3086M12x1.561.72034171561581.8black grey RAL 70212-12190.05

8.87 €

1 4 Days steel3086M12x1.561.72034171561581.8traffic red RAL 30202-12190.05

9.43 €

1 4 Days steel4010.78M16812645.3232081982.3black grey RAL 70213-16240.07

9.43 €

1 4 Days steel4010.78M16812645.3232081982.3traffic red RAL 30203-16240.07

9.43 €

1 4 Days steel4010.78M16x1.5812645.3232081982.3black grey RAL 70213-16240.07

9.43 €

1 4 Days steel4010.78M16x1.5812645.3232081982.3traffic red RAL 30203-16240.07

9.30 €

1 4 Days stainless steel205.34M844.51523.813241261black grey RAL 702101.43058130.015

9.30 €

1 4 Days stainless steel205.34M8x144.51523.813241261black grey RAL 702101.43058130.015

9.30 €

1 4 Days stainless steel205.34M844.51523.813241261traffic red RAL 302001.43058130.015

9.30 €

1 4 Days stainless steel205.34M8x144.51523.813241261traffic red RAL 302001.43058130.015

9.92 €

1 4 Days stainless steel256.75M1052.21728.515751261.3black grey RAL 702111.430510170.025

9.92 €

1 4 Days stainless steel256.75M10x152.21728.515751261.3black grey RAL 702111.430510170.025

9.92 €

1 4 Days stainless steel256.75M1052.21728.515751261.3traffic red RAL 302011.430510170.025

9.92 €

1 4 Days stainless steel256.75M10x152.21728.515751261.3traffic red RAL 302011.430510170.025

10.55 €

1 4 Days stainless steel3086M1261.72034171561581.8black grey RAL 702121.430512190.05

10.55 €

1 4 Days stainless steel3086M12x1.561.72034171561581.8black grey RAL 702121.430512190.05

10.55 €

1 4 Days stainless steel3086M1261.72034171561581.8traffic red RAL 302021.430512190.05

10.55 €

1 4 Days stainless steel3086M12x1.561.72034171561581.8traffic red RAL 302021.430512190.05

11.18 €

1 4 Days stainless steel4010.78M16812645.3232081982.3black grey RAL 702131.430516240.07

11.18 €

1 4 Days stainless steel4010.78M16x1.5812645.3232081982.3black grey RAL 702131.430516240.07

11.18 €

1 4 Days stainless steel4010.78M16812645.3232081982.3traffic red RAL 302031.430516240.07

11.18 €

1 4 Days stainless steel4010.78M16x1.5812645.3232081982.3traffic red RAL 302031.430516240.07

Loading...

  1. 1

Basic information

Component material Thermoplastic Form B Version 1 without locking slot
Version 2 with eyelet grip Item Indexing Plungers Product type standard
Locknut with locknut Surface finish body not hardened Form definition without locking slot, with locknut
PL Edelstahl false RoHS true

Tech Support