Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0891.19 |
K0891.26 |
K0891.38 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B1 (mm) | H1 (mm) | H2 (mm) | L1 (mm) | L (mm) | Tightening torque (Nm) | B (mm) | B=T-slot width (mm) | F1 (kN) | H (mm) | S1 (mm) | Retaining force F (kN) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
358.80 € | 1 | 4 Days | 19 | 38 | 99 | 112.5 | 179 | 20/40/45/60 | 65 | 12/14/16/18 | 1.2/2.2/3/4.2 | 85 | 8 | 8/15/20/28 | 4.0850 | ||
488.75 € | 1 | 4 Days | 26 | 45 | 118 | 138.5 | 230 | 85/85/95/95/110 | 75 | 20/22/24/28/30 | 4.5/4.5/4.8/4.8/5.4 | 100 | 11 | 25/25/32/32/36 | 6.6550 | ||
711.85 € | 1 | 4 Days | 38 | 56 | 145 | 158 | 265 | 160 | 90 | 32/36/42 | 7.5 | 120 | 15 | 50 | 10.9000 |
Loading...
Item | Robust Jaw | Main material | malleable iron | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Mild steel | Surface finish component | case-hardened | H3(mm) | 40 |
Application | rough and machined parts | Actuation | screw | S(mm) | 12 |
RoHS | true |
Configure
Basic Attributes
B1(mm)
H1(mm)
H2(mm)
L1(mm)
L(mm)
Tightening torque(Nm)
B(mm)
B=T-slot width(mm)
F1(kN)
H(mm)
S1(mm)
Retaining force F(kN)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes