Side stop, Form B (K0832)

Side stop, Form B (K0832)
· Workpiece clamping with positive down force

· Workpiece lifting is prevented

· Clamping jaws with toothing

· Clamping jaws hardened

· For high clamping forces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0832.02

Part Number
K0832.02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

237.20 €

1 4 Days

Loading...

  1. 1

Basic information

Item Side Stop Main material ductile iron Surface finish body painted
Main colour black Component material High carbon steel Form B
Application blanks Kind of fastening elongated hole Weight(kg) 2.8950
RoHS true

This page is Side stop, Form B (K0832), part number K0832.02.
You can find the detail information about specifications and dimensions on part number K0832.02.

Tech Support