Clamping screws (high force) (K0911)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0911.1412013
K0911.1416017
K0911.1516017
K0911.1520021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
E
(mm)
K
(mm)
A
(mm)
B=Outside diameter
(mm)
C
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
Suitable for Weight
(kg)

29.62 €

1 4 Days 2038412M1213221.56.51004400-5065010.0400

29.62 €

1 4 Days 2038412M1617221.56.51004400-5065010.0517

33.99 €

1 4 Days 2548516M16172.5289.51304400-6380010.0900

33.99 €

1 4 Days 2548516M20212.5289.51304400-6380010.1164

Loading...

  1. 1

Basic information

Item Clamping Screw Main material High carbon steel RoHS true

Tech Support