Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1387.110 |
K1387.114 |
K1387.118 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | D1 (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Tightening torque max. (Nm) | D (mm) | D2 (mm) | BN=Slot width (mm) | F=Retaining force (N) | H (mm) | S1 (Travel) (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
237.82 € | 1 | 4 Days | 32 | 12.1 | 8.4 | 40 | 28 | 15 | 52 | 28 | 72.5 | 38 | 3 | M8 | M8 | 10 | 7000 | 44 | 3 | 0.5767 | ||
297.28 € | 1 | 4 Days | 48 | 16 | 13 | 45 | 27 | 15 | 72 | 40 | 100 | 55 | 9 | M12 | M12 | 14 | 15000 | 53 | 4 | 1.3580 | ||
368.00 € | 1 | 4 Days | 68 | 18.8 | 17 | 60 | 38 | 20 | 86 | 41 | 126 | 63 | 20 | M16 | M16 | 18 | 21500 | 72 | 7 | 3.1900 |
Loading...
Item | Side Clamp | Main material | steel | Surface finish body | case-hardened and black oxidised |
---|---|---|---|---|---|
Form | A | Application | blanks | Kind of fastening | T-slot |
Actuation | screw | RoHS | true |
Configure
Basic Attributes
B=Width(mm)
B1(mm)
D1(mm)
H1(mm)
H2(mm)
H3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
Tightening torque max.(Nm)
D(mm)
D2(mm)
BN=Slot width(mm)
F=Retaining force(N)
H(mm)
S1 (Travel)(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes