Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form C (K1859)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1859.160822031
K1859.161612031
K1859.162022031
K1859.163212031
K1859.165012031
K1859.200822031
K1859.201612031
K1859.202022031
K1859.203212031
K1859.205012031
K1859.250822031
K1859.252012031
K1859.252022031
K1859.255012031
K1859.321022031
K1859.322022031
K1859.322512031
K1859.325012031
K1859.401022031
K1859.402022031
K1859.402512031
K1859.405012031
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B2
(mm)
H2
(mm)
L4
(mm)
L5
(mm)
SW=key width
(mm)
Travel S
(mm)
D
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L
(mm)
B
(mm)
Compressive force at 100 bar
(kN)
Form definition G
(mm)
H
(mm)
Piston Ø
(mm)
L8
(mm)
L9
(mm)
L10
(mm)
Effective piston area
(cm²)
Tractive force at 100 bar
(kN)
Weight
(kg)

145.07 €

1 4 Days 30230-88106.56.3x348.856602single-actingM6x153516820.572-2.1500

141.51 €

1 4 Days 30230-816106.56.3x348.856602double-actingM6x153516820.5721.20.8748

162.91 €

1 4 Days 30230-820106.56.3x348.891602single-actingM6x153516820.572-1.0000

149.82 €

1 4 Days 30230-832106.56.3x348.873602double-actingM6x153516820.5721.21.3000

149.82 €

1 4 Days 3023024.5850106.56.3x348.891602double-actingM6x153516820.5721.21.6000

147.45 €

1 4 Days 40230-108126.58.5x348.861603.1single-actingM8x1635208207.53.1-1.0000

148.64 €

1 4 Days 40230-1016126.58.5x348.861603.1double-actingM8x1635208207.53.120.9200

168.85 €

1 4 Days 40230-1020126.58.5x348.895603.1single-actingM8x1635208207.53.1-1.6000

151.02 €

1 4 Days 40230-1032126.58.5x348.877603.1double-actingM8x1635208207.53.121.2000

159.34 €

1 4 Days 4023024.51050126.58.5x348.895603.1double-actingM8x1635208207.53.121.6000

148.64 €

1 4 Days 50233-138168.510.5x449.864654.9single-actingM10x17452510217.54.9-1.6000

139.13 €

1 4 Days 50233-1320168.510.5x449.864654.9double-actingM10x17452510217.54.92.91.3400

175.98 €

1 4 Days 50233-1320168.510.5x449.894654.9single-actingM10x17452510217.54.9-1.9000

158.15 €

1 4 Days 50233261350168.510.5x449.894654.9double-actingM10x17452510217.54.92.91.8800

164.09 €

1 4 Days 55338-17102010.512.5x459.875758single-actingM12x1855321225108-2.3000

204.53 €

1 4 Days 55338-17202010.512.5x459.8100758single-actingM12x1855321225108-3.0000

164.09 €

1 4 Days 55338-17252010.512.5x459.875758double-actingM12x18553212251084.92.5000

204.53 €

1 4 Days 553382717502010.512.5x459.8100758double-actingM12x18553212251084.92.7000

178.37 €

1 4 Days 63340-22102510.516.5x759.8798512.6single-actingM16x27634012271012.5-3.4000

222.36 €

1 4 Days 63340-22202510.516.5x759.81048512.6single-actingM16x27634012271012.5-4.0000

178.37 €

1 4 Days 63340-22252510.516.5x759.8798512.6double-actingM16x27634012271012.57.72.9500

222.36 €

1 4 Days 633402722502510.516.5x759.81048512.6double-actingM16x27634012271012.57.74.5000

Loading...

  1. 1

Basic information

Item Block cylinder Main material steel Surface finish body black oxidised
Version 1 hydraulic H3(mm) 1.1 Form C
Connection type O-ring flange connection PL Edelstahl false RoHS true

Tech Support