UNILOCK 5-axis face-grip adapter size 80 mm (K0965) (Part Numbers)

UNILOCK 5-axis face-grip adapter size 80 mm (K0965)
Material:
Body rust-free tool steel.
Clamping pin low carbon steel.

Version:
Contact faces on the body hardened and ground.
Clamping pin oxidised. Contact faces hardened and ground.

Note:
The UNILOCK 5-axis face-grip adapters are suitable for clamping workpieces, which must be machined on all sides. The workpieces are freely accessible without interfering edges from the clamping elements. The workpieces are attached from below using a socket head screw to pull them onto the face-grip toothed surface. The face-grip adapters can be directly mounted on the basic module with rotation lock or on the add-on module H 75 mm with rotation lock.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0965.2007510

Part Number
K0965.2007510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

469.20 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Tool steel, stainless Surface finish body hardened and ground Component material Mild steel
Surface finish component oxidiert Size ⌀80 Version 1 UNILOCK
Item 5-Axis Face-grip Adapter Thread M10x40

This page is UNILOCK 5-axis face-grip adapter size 80 mm (K0965), part number K0965.2007510.
You can find the detail information about specifications and dimensions on part number K0965.2007510.

Tech Support