UNILOCK 5-axis reducer adapter size 80 mm, one-piece (K0966)

UNILOCK 5-axis reducer adapter size 80 mm, one-piece (K0966)
· For clamping and positioning workpieces

· Hard and soft versions

· Freely accessible without protruding edges

· Hardened and ground contact faces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0966.5011611

Part Number
K0966.5011611
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

399.05 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Tool steel, stainless Form A D1(mm) 16
D2(mm) 40 D3(mm) 21 H1(mm) 20
Version 1 UNILOCK Version 2 one-piece Item 5-Axis Reducer Adapter

This page is UNILOCK 5-axis reducer adapter size 80 mm, one-piece (K0966), part number K0966.5011611.
You can find the detail information about specifications and dimensions on part number K0966.5011611.

Tech Support