UNILOCK clamping module ERGO 138 (K1003)

UNILOCK clamping module ERGO 138 (K1003)
· Zero point clamping system

· Base element for system construction

· Positive locking

· Extremely high repeat accuracy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1003.138280
K1003.138281
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Form definition Weight
(kg)

907.35 €

1 4 Days Awithout rotation lock3.56

1,056.85 €

1 4 Days Bwith rotation lock3.52

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body hardened and ground Version 1 UNILOCK
Version 2 ERGO 138 Item Clamping Module Operating pressure(MPa) 6
Retraction force with turbo(kN) 18

Tech Support