UNILOCK protective bolt for clamping module (K1010) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1010.040

Part Number
K1010.040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.87 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body anodized H=Height(mm) 35
Version 1 for clamping module Version 2 UNILOCK Item Protective Bolt
D=Diameter(mm) ⌀39.5 Thread M8

This page is UNILOCK protective bolt for clamping module (K1010), part number K1010.040.
You can find the detail information about specifications and dimensions on part number K1010.040.

Tech Support