Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1115.0801 |
K1115.1251 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | H=Height (mm) | H1 (mm) | L=Length (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|
724.50 € | 1 | 4 Days | 53 | 62 | 65.1 | 80 | 2.6890 | ||
1,179.90 € | 1 | 4 Days | 67 | 90 | 93.1 | 125 | 6.3200 |
Loading...
Main material | Steel | B1(mm) | 23 | B2(mm) | 17 |
---|---|---|---|---|---|
Version 1 | for 5-axis machining | Version 2 | hardened | Item | Attachment Step Jaw |
RoHS | true |