Workpiece stabiliser (K1170) (Part Numbers - CAD Download)

Workpiece stabiliser (K1170)
· Reduction in vibrations

· Simple fastening mechanism

· Length infinitely adjustable

· Freely positionable in space

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1170.255305
K1170.355505
K1170.50350450
K1170.50450650
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size L max.
(mm)
D=Diameter
(mm)
Weight
(kg)
L min.
(mm)
RoHS

845.25 €

1 4 Days 25305251.9255-

901.60 €

1 4 Days 25505252.5355-

2,378.20 €

1 4 Days 50450506.7350true

2,616.25 €

1 4 Days 50650507.7450true

Loading...

  1. 1

Basic information

Main material Steel Item Workpiece Stabiliser PL Edelstahl false

Tech Support