Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2067.002500
Main material | Steel | Surface finish body | galvanised | Component material | Plastic |
---|---|---|---|---|---|
Component colour | black | Form | B | Version 2 | horizontal foot |
Opening angle of holding arm | 93° | Opening angle of handle | 76° | Hand force FH(N) | 150 |
Retaining force F1(N) | 1200 | Retaining force F2(N) | 2500 | Clamping force F3(N) | 400 |
Clamping force F4(N) | 1000 | Hole arrangement | 1 | A(mm) | 26 |
A1(mm) | 38 | B(mm) | 28 | B1(mm) | 40 |
B2(mm) | 11.2 | B3(mm) | 6.2 | B4(mm) | 22 |
B5(mm) | 2.5 | C(mm) | 25 | C1(mm) | 14 |
D(mm) | 5.5 | H(mm) | 52.1 | L=Length(mm) | 174 |
L1(mm) | 61 | L2(mm) | 37.5 | M=Clamping spindle | M6x50 |
Main colour | black | Version 1 | for measurement technology | Item | Toggle Clamp |
Product type | adjustable clamping spindle | PL Edelstahl | false | Form definition | middle |
Grip type toggle clamp | horizontal | RoHS | true | Weight(kg) | 0.2410 |
This page is Toggle clamps, Steel, black, horizontal with horizontal foot and adjustable clamping spindle, Form B, medium (K2067), part number K2067.002500.
You can find the detail information about specifications and dimensions on part number K2067.002500.