Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0809.21212598125 |
K0809.21612598125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1=Diameter (mm) | D3=Fastening hole | |
---|---|---|---|---|---|---|---|
289.80 € | 1 | 4 Days | 12 | M12 | M12 | ||
289.80 € | 1 | 4 Days | 16 | M16 | M16 |
Loading...
Main material | GJL300 | B(mm) | 98 | H(mm) | 125 |
---|---|---|---|---|---|
L(mm) | 125 |