Baseplate for centric vice, Form B (K1274)

Baseplate for centric vice, Form B (K1274)
Material:
Steel.

Version:
Hardened and ground.

Note:
The baseplate enables the centric vices (65-80) to be mounted on machine tables with T-slots.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1274.00175260

Part Number
K1274.00175260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

646.30 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Version 1 for centric clamp Form B
Suitable for Centric vice 65. 80 Weight(kg) 6.3

This page is Baseplate for centric vice, Form B (K1274), part number K1274.00175260.
You can find the detail information about specifications and dimensions on part number K1274.00175260.

Tech Support