Rigid couplings one-piece (K2064)

Rigid couplings one-piece (K2064)
· Transmit high torques without rotational play

· Wear-free and maintenance-free

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2064.1080
K2064.1100
K2064.1120
K2064.1140
K2064.1150
K2064.1160
K2064.1190
K2064.1200
K2064.1250
K2064.1300
K2064.1350
K2064.1400
K2064.1500
K2064.2080
K2064.2100
K2064.2120
K2064.2140
K2064.2150
K2064.2160
K2064.2190
K2064.2200
K2064.2250
K2064.2300
K2064.2350
K2064.2400
K2064.2500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
C (DIN 912 A2-70) C (DIN 912-12.9) D1=Fastening hole
(mm)
D4=Outside diameter
(mm)
L=Length
(mm)
Main material Nom. torque
(Nm)
R
(mm)
Weight
(kg)

26.91 €

1 4 Days 2.1-M3x882435steel5026.80.0973

29.10 €

1 4 Days 4.6-M4x12102945steel7032.70.1886

29.10 €

1 4 Days 4.6-M4x12122945steel7032.70.1807

36.14 €

1 4 Days 9.5-M5x16143450steel19039.40.2746

36.14 €

1 4 Days 9.5-M5x16153450steel19039.40.2639

36.14 €

1 4 Days 9.5-M5x16163450steel19039.40.2554

39.81 €

1 4 Days 16-M6x18194265steel30048.20.5097

39.81 €

1 4 Days 16-M6x18204265steel35048.20.5058

48.08 €

1 4 Days 16-M6x18254575steel39050.80.5955

57.58 €

1 4 Days 16-M6x18305483steel47558.60.9154

78.84 €

1 4 Days 39-M8x25356795steel110074.11.7920

120.42 €

1 4 Days 39-M8x254077108steel132583.42.7100

146.08 €

1 4 Days 77-M10x255085124steel225093.23.3400

34.55 €

1 4 Days 1.1M3x8-82435stainless steel1626.80.0986

39.20 €

1 4 Days 2.5M4x12-102945stainless steel7032.70.1900

39.20 €

1 4 Days 2.5M4x12-122945stainless steel7032.70.1779

48.08 €

1 4 Days 5.4M5x16-143450stainless steel16039.40.2777

48.08 €

1 4 Days 5.4M5x16-153450stainless steel16039.40.2662

48.08 €

1 4 Days 5.4M5x16-163450stainless steel16039.40.2575

60.63 €

1 4 Days 9.6M6x18-194265stainless steel26048.20.5235

60.63 €

1 4 Days 9.6M6x18-204265stainless steel30048.20.5049

71.97 €

1 4 Days 9.6M6x18-254575stainless steel32550.80.6023

88.80 €

1 4 Days 9.6M6x18-305483stainless steel40058.60.9700

133.87 €

1 4 Days 23M8x25-356795stainless steel33074.11.8000

233.81 €

1 4 Days 23M8x25-4077108stainless steel40083.42.7090

291.88 €

1 4 Days 46M10x25-5085124stainless steel68893.23.3400

Loading...

  1. 1

Basic information

Version 1 split Item Rigid Coupling RoHS true

Tech Support