Aluminium profiles D50 Type I, tube (K2057)

Aluminium profiles D50 Type I, tube (K2057)
· For general structures

· Artificially aged

· Scratchproof and corrosion protected

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2057.50X1000

Part Number
K2057.50X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.40 €

1 4 Days

Loading...

  1. 1

Basic information

Main material aluminium L=Length(mm) 1000 Surface finish body anodized
Profile Ø50 Item Aluminium Profile D=diameter(mm) 50
Ix(cm⁴) 8.16 Iy(cm⁴) 8.16 Wx(cm³) 3.26
Wy(cm³) 3.26 Weight(kg) 0.760

This page is Aluminium profiles D50 Type I, tube (K2057), part number K2057.50X1000.
You can find the detail information about specifications and dimensions on part number K2057.50X1000.

Tech Support