Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1525.1251216 |
K1525.1251226 |
K1525.1251416 |
K1525.1251426 |
K1525.1601416 |
K1525.1601426 |
K1525.1601616 |
K1525.1601626 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | A (mm) | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D6 (mm) | H (mm) | H2 (mm) | L (mm) | L1 (mm) | L2 (mm) | L3=height (mm) | D5 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.45 € | 1 | 4 Days | black | 42 | 125 | 12 | 31 | 19.9 | 20 | 17.6 | 6.5 | 105 | 18 | 56 | 49 | M6 | 0.4355 | ||
42.45 € | 1 | 4 Days | silver | 42 | 125 | 12 | 31 | 19.9 | 20 | 17.6 | 6.5 | 105 | 18 | 56 | 49 | M6 | 0.4355 | ||
42.45 € | 1 | 4 Days | black | 42 | 125 | 14 | 31 | 19.9 | 20 | 17.6 | 6.5 | 105 | 18 | 56 | 49 | M6 | 0.4355 | ||
42.45 € | 1 | 4 Days | silver | 42 | 125 | 14 | 31 | 19.9 | 20 | 17.6 | 6.5 | 105 | 18 | 56 | 49 | M6 | 0.4355 | ||
52.69 € | 1 | 4 Days | black | 55 | 160 | 14 | 36 | 26 | 26 | 17.8 | 6.5 | 137 | 20 | 80 | 57 | M8 | 0.8800 | ||
52.69 € | 1 | 4 Days | silver | 55 | 160 | 14 | 36 | 26 | 26 | 17.8 | 6.5 | 137 | 20 | 80 | 57 | M8 | 0.8800 | ||
52.69 € | 1 | 4 Days | black | 55 | 160 | 16 | 36 | 26 | 26 | 17.8 | 8 | 137 | 20 | 80 | 57 | M8 | 0.8800 | ||
52.69 € | 1 | 4 Days | silver | 55 | 160 | 16 | 36 | 26 | 26 | 17.8 | 8 | 137 | 20 | 80 | 57 | M8 | 0.8800 |
Loading...
Main material | aluminium | Surface finish body | powder-coated | Steel parts material | steel |
---|---|---|---|---|---|
Form | A | Form-Type | reamed hole with tranverse bore | Grip | Fold-away cylinder grip |
Item | 2-Spoke Handwheel | D7 | M6 |
Configure
Basic Attributes
Main colour
A(mm)
D1=Outside diameter(mm)
D2=Fastening hole(mm)
D3(mm)
D4(mm)
D6(mm)
H(mm)
H2(mm)
L(mm)
L1(mm)
L2(mm)
L3=height(mm)
D5
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes