Disc handwheels, Aluminium with revolving cylindrical grip, Form A with reamed hole and transverse bore (K1521)

Disc handwheels, Aluminium with revolving cylindrical grip, Form A with reamed hole and transverse bore (K1521)
· Modern design

· black or silver

· Diverse connection possibilities

· Cylindrical Revolving Grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1521.0801016
K1521.0801026
K1521.0801216
K1521.0801226
K1521.1001016
K1521.1001026
K1521.1001216
K1521.1001226
K1521.1251216
K1521.1251226
K1521.1251416
K1521.1251426
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour A
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
D5 Weight
(kg)

18.93 €

1 4 Days black2780102613.916.65.568163929M40.1500

18.93 €

1 4 Days silver2780102613.916.65.568163929M40.1500

18.93 €

1 4 Days black2780122613.916.66.568163929M40.1500

18.93 €

1 4 Days silver2780122613.916.66.568163929M40.1500

21.25 €

1 4 Days black3310010281617.55.581174833M50.254

21.25 €

1 4 Days silver3310010281617.55.581174833M50.254

21.25 €

1 4 Days black3310012281617.56.581174833M50.254

21.25 €

1 4 Days silver3310012281617.56.581174833M50.254

24.01 €

1 4 Days black42125123119.918.36.596186036M60.4150

24.01 €

1 4 Days silver42125123119.918.36.596186036M60.4150

24.01 €

1 4 Days black42125143119.918.36.596186036M60.4150

24.01 €

1 4 Days silver42125143119.918.36.596186036M60.4150

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body powder-coated Component material Thermoplastic
Steel parts material steel Form A Form-Type reamed hole with tranverse bore
Grip Cylindrical revolving grip Item Handwheel D7 M6

Tech Support