Protective caps, Plastic for square tubes, Form A, square (K2029) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2029.2020
K2029.2525
K2029.3030
K2029.4040
K2029.5050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
H=Height
(mm)
L=Length
(mm)
Weight
(kg)

0.43 €

1 4 Days 202240.0100

0.64 €

1 4 Days 252230.0130

0.72 €

1 4 Days 302230.0170

1.50 €

1 4 Days 403280.0220

1.64 €

1 4 Days 502280.0250

Loading...

  1. 1

Basic information

Main material Polythene Main colour black Version 2 for square tubing
Item Protective Cap Form A Form definition square
PL Edelstahl false RoHS true

Tech Support