Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1967.30
Main material | Plastic | Main colour | black | Version 2 | with slot |
---|---|---|---|---|---|
L1(mm) | 4 | L2(mm) | 13.5 | L3(mm) | 15 |
L4(mm) | 6 | Version 1 | for round tubes | B=For slot(mm) | 3.3 |
Item | Rotation Lock | D=Diameter(mm) | 30 | D1=Outside diameter(mm) | 35 |
L=Length(mm) | 18 | Weight(kg) | 0.0036 | PL Edelstahl | false |
RoHS | true |
This page is Rotation locks Plastic for tube clamps (K1967), part number K1967.30.
You can find the detail information about specifications and dimensions on part number K1967.30.