Clevis joints for rod ends (K1934)

Clevis joints for rod ends (K1934)
· Enables transmission and redirection of forces

· Application sectors: machine and vehicle construction, material handling

· Suitable for various pivot heads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1934.05080516
K1934.06090618
K1934.08120820
K1934.10141025
K1934.12161229
K1934.16211638
K1934.20252045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D1
(mm)
D2=Thread D3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
C
(mm)
D=Outside diameter
(mm)
F static
(kN)
R1
(mm)
W
(°)
Weight
(kg)

20.68 €

1 4 Days 165M51829.520.521.510.50.581388.56.50.0291

22.23 €

1 4 Days 186M62033.522.92511.50.59159970.0421

22.52 €

1 4 Days 208M8244124.931.513.51121714.510.580.0674

24.55 €

1 4 Days 2510M102849.530.338161142119.512.580.1168

27.27 €

1 4 Days 2912M123257.534.344181.5162523.51580.1876

43.32 €

1 4 Days 3816M164276.543.35823.51.52130322090.3914

79.52 €

1 4 Days 4520M205090.551.96829.5-25384322.590.6784

Loading...

  1. 1

Basic information

Main material Steel Version 1 for rod ends Item Clevis Joint
RoHS true

Tech Support