Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1936.41006 |
K1936.41308 |
K1936.41610 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | D1 (mm) | D2=Thread | E (mm) | L (mm) | α | F (kN) | M (Nm) | Tightening torque max. (Nm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.61 € | 1 | 4 Days | 25 | 10 | M6 | 12 | 23.5 | 20° | 2.5 | 5.2 | 12.4 | 0.0333 | ||
31.94 € | 1 | 4 Days | 30 | 13 | M8 | 16 | 29.5 | 24° | 5 | 8.8 | 13.2 | 0.0682 | ||
35.48 € | 1 | 4 Days | 35 | 16 | M10 | 20 | 36 | 28° | 7.5 | 14.5 | 16.4 | 0.1127 |
Loading...
Form | D | Version 1 | lockable | Item | Axial Joint |
---|---|---|---|---|---|
RoHS | true |
Configure
Basic Attributes
A(mm)
D1(mm)
D2=Thread
E(mm)
L(mm)
α
F(kN)
M(Nm)
Tightening torque max.(Nm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes