UNILOCK 5-axis basic module DUO Form B system size 80 mm (K1867)

UNILOCK 5-axis basic module DUO Form B system size 80 mm (K1867)
· Robust clamping modules for raised mounting of heavy workpieces

· Zero point clamping system

· Manual actuation

· 5-side machining without interfering edges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1867.12150500

Part Number
K1867.12150500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,009.05 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Mild steel Surface finish body oxidized Form B
H=Height(mm) 150 H1(mm) 59 H2(mm) 52
L=Length(mm) 162.5 Tightening torque max.(Nm) 15 Version 1 UNILOCK
Version 2 Duo Item 5-Axis Basic Module D=Reamed hole(mm) 12
Retraction force(kN) 15 Weight(kg) 14.0000 T=Thread depth(mm) 35
T1(mm) 12 PL Edelstahl false RoHS false

This page is UNILOCK 5-axis basic module DUO Form B system size 80 mm (K1867), part number K1867.12150500.
You can find the detail information about specifications and dimensions on part number K1867.12150500.

Tech Support