Toe clamps (K0853) (K0853.93012022)

Toe clamps (K0853) K0853.93012022

Product Details:

Manufacturer part number: K0853.93012022

Brand: KIPP

Price: 195.62

Delivery time: 4 Days


Technical Data:

Form: A

B=Width: 35 mm

B1: 13 mm

B2: 20 mm

H: 29 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0853.93012022

Part Number
K0853.93012022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form B=Width
(mm)
B1
(mm)
B2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Application F1
(kN)
F2
(kN)
J
(mm)
M1
(Nm)
M2
(Nm)
Weight
(kg)

195.62 €

1 4 Days A3513202922910526.513.5blanks7.410.41219260.4491

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Component material High carbon steel
Version 1 adjustable Kind of fastening elongated holes Item Toe Clamp
Surface finish component tempered and black oxidised

This page is Toe clamps (K0853), part number K0853.93012022.
You can find the detail information about specifications and dimensions on part number K0853.93012022.

Variation of this product

Part Number
K0853.93008016
K0853.93016030
K0853.93108016
K0853.93112022
K0853.93116030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form B=Width
(mm)
B1
(mm)
B2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Application F1
(kN)
F2
(kN)
J
(mm)
M1
(Nm)
M2
(Nm)
Weight
(kg)

132.57 €

1 4 Days A258.51419.51677216.510blanks3.6476.580.1664

283.00 €

1 4 Days A4017263930131373017.5blanks11.7241432600.9309

135.29 €

1 4 Days B258.51419.51677216.510machined3.6476.580.1657

196.54 €

1 4 Days B3513202922910526.513.5machined7.410.41219260.4415

284.20 €

1 4 Days B4017263930131373017.5machined11.7241432600.9346

Tech Support