Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1745.0500512
Main material | Mild steel | Surface finish body | hardened and phosphated | Form | E |
---|---|---|---|---|---|
Form-Type | with pins | Version 1 | with fixed jaw | Version 2 | single sided |
B=Width(mm) | 50 | B1(mm) | 30 | B2(mm) | 18 |
D (Internal thread) | M5 | G (cap screw DIN 912) | M12x30 | H=Height(mm) | 25 |
H1(mm) | 12.5 | H3(mm) | 4 | H4(mm) | 5 |
H5(mm) | 9 | H6(mm) | 4.75 | L max.(mm) | 104 |
L min.(mm) | 98 | Clamping force max.(kN) | 30 | Tightening torque max.(Nm) | 85 |
Z (cap screw DIN 912) | M12x25 | Item | Wedge Clamp | C Hole for DIN 912 cap screw | M12 |
Weight(kg) | 0.8150 | PL Edelstahl | false | RoHS | true |
This page is Wedge clamps with fixed jaw, Form E, with jaw pins (K1745), part number K1745.0500512.
You can find the detail information about specifications and dimensions on part number K1745.0500512.