Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1748.0500512
Main material | Mild steel | Surface finish body | hardened and phosphated | Form | E |
---|---|---|---|---|---|
Form-Type | with pins | Version 1 | double sided | B=Width(mm) | 50 |
B1(mm) | 30 | B2(mm) | 18 | D (Internal thread) | M5 |
H=Height(mm) | 25 | H1(mm) | 12.5 | H3(mm) | 4 |
H4(mm) | 5 | H5(mm) | 9 | H6(mm) | 4.75 |
L max.(mm) | 60 | L min.(mm) | 54 | Clamping force max.(kN) | 30 |
Tightening torque max.(Nm) | 85 | Z (cap screw DIN 912) | M12x25 | Item | Wedge Clamp |
C Hole for DIN 912 cap screw | M12 | Weight(kg) | 0.4300 | PL Edelstahl | false |
RoHS | true |
This page is Wedge clamps, Form E, with jaw pins (K1748), part number K1748.0500512.
You can find the detail information about specifications and dimensions on part number K1748.0500512.